Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Junction box module 4 inputs (PNP) |
General specifications | ||
---|---|---|
Node type | Standard node | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED PWR | dual LED green/red green: AS-Interface voltage red: communication error or address 0 green/red flashing: overload sensor supply |
|
LED IN | switching state (input); 4 LED yellow | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 50 mA (without sensors) / max. 220 mA | |
Protection class | III | |
Input | ||
Number/Type | 4 inputs for 2- or 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Current loading capacity | ≤ 170 mA, short-circuit protected | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | ||
0 (unattenuated) | ≤ 1 mA | |
1 (attenuated) | ≥ 4.5 mA | |
Programming instructions | ||
Profile | S-0.0 | |
IO code | 0 | |
ID code | 0 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | Input filter P1 = 0 input filter on, pulse suppression ≤ 2 ms P1 = 1 input filter off (default settings) |
|
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 according to EN 60529 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | 110 g | |
Mounting | DIN rail or screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.