Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G6 compact module 4 electronic outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V2.0 | |
Required master specification | ≥ V2.0 | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED UAUX | ext. auxiliary voltage UAUX ; LED green | |
LED AS-i | AS-Interface voltage; LED green | |
LED OUT | Switching state (output); 4 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 40 mA | |
Protection class | III | |
Output | ||
Number/Type | 4 electronic outputs, PNP | |
Supply | from external auxiliary voltage UAUX | |
Current | 0.5 A per output, 2 A total (TB ≤ 40 °C), 0.4 A per output, 1.6 A total (TB ≤ 60 °C) |
|
Voltage | ≥ (UAUX - 0.5 V) | |
Compliance with standards and directives | ||
Directive conformity | observe notices on the certificate of conformity. | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2001 | |
Emitted interference | EN 61000-6-4:2001 | |
AS-Interface | EN 50295:1999 | |
Degree of protection | EN 60529 | |
Programming instructions | ||
Profile | S-8.0 | |
IO code | 8 | |
ID code | 0 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | AS-Interface and auxiliary voltage: M12 x 1 quick disconnect actuators: M8 x 1 quick disconnect |
|
Mounting | screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E87056 | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.