General specifications |
Node type | Standard node |
AS-Interface specification | V2.0 |
Required master specification | ≥ V2.0 |
UL File Number | E87056 |
Indicators/operating means |
LED PWR | AS-Interface voltage; LED green |
LED COM ERR | communication error / address is 0; LED red |
LED AUX | ext. auxiliary voltage UAUX ; LED green |
LED IN | switching state (input); 4 LED yellow |
LED OUT | Switching state (output); 4 LED yellow |
LED IN-ERR | overload of sensor power supply; LED red |
Electrical specifications |
Auxiliary voltage (output) | 24 V DC ± 15 % PELV |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | ≤ 40 mA (without sensors) / max. 240 mA |
Protection class | III |
Input |
Number/Type | 4 inputs for 2- or 3-wire sensors (PNP), DC |
Supply | from AS-Interface |
Voltage | 21 ... 31 V |
Current loading capacity | ≤ 200 mA (TB ≤ 40 °C), ≤ 150 mA (TB ≤ 60 °C), short-circuit protected |
Input current | ≤ 8 mA (limited internally) |
Switching point | |
| 0 (unattenuated) | ≤ 1.5 mA |
| 1 (attenuated) | ≥ 4.5 mA |
Output |
Number/Type | 4 electronic outputs, PNP |
Supply | from external auxiliary voltage UAUX |
Current | 2 A per output, 4 A total |
Voltage | ≥ (UAUX - 0.5 V) |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Programming instructions |
Profile | S-7.F |
IO code | 7 |
ID code | F |
Data bits (function via AS-Interface) | input output |
| D0 | IN1 OUT1 |
| D1 | IN2 OUT2 |
| D2 | IN3 OUT3 |
| D3 | IN4 OUT4 |
Parameter bits (programmable via AS-i) | function |
| P0 | communication monitoring P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition |
| P1 | not used |
| P2 | not used |
| P3 | not used |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | Cable piercing method flat cable yellow/flat cable black inputs/outputs: M12 round connector |
Mass | 150 g |
Mounting | Mounting plate |