Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
G4 PG module IP67 2 inputs (NPN) and 2 electronic outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
Indicators/operating means | ||
LED AS-i | dual LED green/red green: AS-Interface voltage red: communication error or address 0 green/red flashing: overload sensor supply |
|
LED IN | switching state (input); 2 LED yellow | |
LED OUT | Switching state (output); 2 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 60 mA (without sensors) / max. 240 mA | |
Protection class | III | |
Input | ||
Number/Type | 2 inputs for 2- or 3-wire sensors (NPN), DC | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current loading capacity | ≤ 180 mA (TB ≤ 40 °C), ≤ 140 mA (TB ≤ 60 °C), short-circuit protected |
|
Input current | ≤ 8 mA (limited internally) | |
Switching point | ||
0 (unattenuated) | ≤ 1.5 mA | |
1 (attenuated) | ≥ 4.5 mA | |
Output | ||
Number/Type | 2 electronic outputs, NPN | |
Supply | from external auxiliary voltage UAUX | |
Current | 1.5 A per output | |
Voltage | ≥ (UAUX - 0.5 V) | |
Programming instructions | ||
Profile | S-3.F | |
IO code | 3 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | communication monitoring P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition |
|
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | cable piercing method or terminal compartment flat cable yellow/flat cable black or standard round cable inputs/outputs: PG7 screwed connection and cage clamp terminals |
|
Mass | 180 g | |
Mounting | DIN rail or screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet VAA-2EA-G4-ZE0/E0 | 260 KB | |
Fiche de données VAA-2EA-G4-ZE0/E0 | 258 KB | |
Datenblatt VAA-2EA-G4-ZE0/E0 | 200 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 2960 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.