Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G4 module IP67 4 inputs (2-wire ) |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V2.0 | |
Required master specification | ≥ V2.0 | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED PWR | AS-Interface voltage; LED green | |
LED IN | 4 dual LED yellow/red yellow: switching state (input) red: lead breakage red and yellow: line short-circuit |
|
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 40 mA | |
Protection class | III | |
Input | ||
Number/Type | 4 inputs for 2-wire sensors, DC | |
Supply | from AS-Interface | |
Voltage | 15 V | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | ||
0 (unattenuated) | ≤ 1.5 mA | |
1 (attenuated) | ≥ 4.5 mA | |
Line fault detection | lead breakage: max. 0.5 mA lead short-circuit: min. 5 mA |
|
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Programming instructions | ||
Profile | S-0.F | |
IO code | 0 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | lead monitoring IN1 P0 = 1 (default settings), monitoring deactivated P0 = 0, monitoring activated |
|
P1 | lead monitoring IN2 P1 = 1 (default settings), monitoring deactivated P1 = 0, monitoring activated |
|
P2 | lead monitoring IN3 P2 = 1 (default settings), monitoring deactivated P2 = 0, monitoring activated |
|
P3 | lead monitoring IN4 P3 = 1 (default settings), monitoring deactivated P3 = 0, monitoring activated |
|
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | cable piercing method or terminal compartment yellow flat cable or standard round cable inputs: M12 x 1.5 cable gland and cage tension spring terminals |
|
Mass | 180 g | |
Mounting | DIN rail or screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 206 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2960 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.