Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
KE switch cabinet module 4 inputs and 4 outputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
AS-Interface specification | V3.0 | |
Required master specification | ≥ V3.0 | |
UL File Number | E87056 | |
Functional safety related parameters | ||
MTTFd | 200 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED FAULT | Fault display; Red LED red: Communication fault or address is 0 red, flashing: Overload, internal input supply or outputs |
|
LED INT | Internal input supply active; LED green | |
LED PWR | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage |
|
LED IN | switching state (input); 4 LED yellow | |
LED OUT | Switching state (output); 4 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (input) | 12 ... 30 V DC PELV | |
Auxiliary voltage (output) | 20 ... 30 V DC PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 35 mA (without sensors) / max. 190 mA | |
Protection class | III | |
Surge protection | UEXT, UAUX, Ue: Over voltage category III, safe isolated power supplies (PELV) | |
Input | ||
Number/Type | 4 inputs for 2- or 3-wire sensors (PNP), DC | |
Supply | from AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT) | |
Voltage | 21 ... 31 V DC (INT) | |
Current loading capacity | ≤ 150 mA, overload- and short-circuit protected (INT) | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 (Type 2) | |
0 (unattenuated) | ≤ 2 mA | |
1 (attenuated) | ≥ 4 mA | |
Signal delay | < 2 ms (input/AS-Interface) | |
Output | ||
Number/Type | 4 electronic outputs, PNP, overload and short-circuit proof | |
Supply | from external auxiliary voltage UAUX | |
Current | O1 ... O4 max. 0.7 A, Sum 2.8 A | |
Voltage | ≥ (UAUX - 0.5 V) | |
Usage category | DC-13 | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 61000-6-2:2005, EN 61000-6-4:2007, EN 50295:1999 | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2005 | |
Emitted interference | EN 61000-6-4:2007 | |
AS-Interface | EN 50295:1999 | |
Input | EN 61131-2:2004 | |
Degree of protection | EN 60529:2000 | |
Programming instructions | ||
Profile | S-7.A.7 | |
IO code | 7 | |
ID code | A | |
ID1 code | 7 | |
ID2 code | 7 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 90 % , noncondensing | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | removable terminals rated connection capacity: rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2 for multiple-wire connection with two wires of equal cross-section: flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2 |
|
Material | ||
Housing | PA 66-FR | |
Mass | 150 g | |
Mounting | DIN mounting rail |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 112 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.