Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Cabinet module 4 inputs (PNP) and 4 electronic outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V2.0 | |
Required master specification | ≥ V2.0 | |
UL File Number | E106378 | |
Indicators/operating means | ||
LED PWR/FAULT | dual LED green/red green: AS-Interface voltage red: communication error or address 0 green/red flashing: overload sensor supply |
|
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | switching state (input); 4 LED yellow | |
LED OUT | Switching state (output); 4 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 20 ... 30 V DC PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 50 mA (without sensors) / max. 200 mA | |
Protection class | III | |
Input | ||
Number/Type | 4 inputs for 2- or 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V DC | |
Current loading capacity | ≤ 150 mA, short-circuit protected | |
Switching point | ||
0 (unattenuated) | ≤ 2 mA | |
1 (attenuated) | ≥ 4 mA | |
Output | ||
Number/Type | 4 electronic outputs, PNP | |
Supply | from external auxiliary voltage UAUX | |
Voltage | ≥ (UAUX - 0.5 V) | |
Current | 2 A per output , 8 A per module | |
Compliance with standards and directives | ||
Directive conformity | observe notices on the certificate of conformity. | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2001 | |
Emitted interference | EN 61000-6-4:2001 | |
AS-Interface | EN 50295:1999 | |
Input | EN 61131-2 | |
Degree of protection | EN 60529 | |
Programming instructions | ||
Profile | S-7.F | |
IO code | 7 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | communication monitoring P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition |
|
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | removable coded terminals, Power Rail | |
Mass | 170 g | |
Mounting | DIN mounting rail |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet VAA-4EA-KF2-ZE/E2 | 301 KB | |
Fiche de données VAA-4EA-KF2-ZE/E2 | 313 KB | |
Datenblatt VAA-4EA-KF2-ZE/E2 | 221 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 326 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.