Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G5 Ex module 4 inputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
EC-Type Examination Certificate | BVS 97.D.2075 | |
Indicators/operating means | ||
LED PWR/CHK | dual-LED green/red green: AS-Interface voltage, normal operation red: communication error or address 0 |
|
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 70 mA | |
Input | ||
Number/Type | 4 inputs according to IEC 60947-5-6 (NAMUR, DIN 19234) | |
Switching point | OFF ≤ 1.5 mA ON ≥ 4.5 mA |
|
Values in accordance with EC-Type Examination Certificate | ||
Voltage | 10.9 V | |
Current | 14.6 mA | |
Power | 40 mW | |
Type of protection | EEx ia IIC | |
External capacitance | 530 nF | |
External inductance | 3 mH | |
Programming instructions | ||
Profile | S-0.F | |
IO code | 0 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 according to EN 60529 | |
Connection | screw terminals | |
Mass | 1.5 kg | |
Mounting | screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.