Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G2 flat module 4 electronic outputs (NPN) |
General specifications | ||
---|---|---|
Node type | Standard node | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED FAULT | communication error / address is 0; LED red | |
LED PWR | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED OUT | Switching state (output); 4 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 40 mA | |
Protection class | III | |
Output | ||
Number/Type | 4 electronic outputs, NPN | |
Supply | from external auxiliary voltage UAUX | |
Current | 1 A per output | |
Voltage | ≥ (UAUX - 0.5 V) | |
Programming instructions | ||
Profile | S-8.F | |
IO code | 8 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | communication monitoring P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition |
|
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | Cable piercing method flat cable yellow/flat cable black inputs/outputs: M12 round connector |
|
Mass | 100 g | |
Mounting | Mounting plate |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 149 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.