Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VAA-4E-KF-WS
Product Description |
Cabinet module 4 inputs (sensors for alternating voltage) |
General specifications |
Node type | Standard node |
UL File Number | E87056 |
Indicators/operating means |
LED PWR/FAULT | dual-LED green/red green: AS-Interface voltage, normal operation red: communication error or address 0 |
LED IN | switching state (input); 4 LED yellow |
Electrical specifications |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | ≤ 50 mA |
Input |
Number/Type | 4 sensors, V AC |
Supply | external AC 110 V |
Switching point | |
| 0 (unattenuated) | ≤ 2 mA |
| 1 (attenuated) | ≥ 20 mA |
Programming instructions |
Profile | S-0.F |
IO code | 0 |
ID code | F |
Data bits (function via AS-Interface) | input output |
| D0 | IN1 - |
| D1 | IN2 - |
| D2 | IN3 - |
| D3 | IN4 - |
Parameter bits (programmable via AS-i) | function |
| P0 | not used |
| P1 | not used |
| P2 | not used |
| P3 | not used |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP20 according to EN 60529 |
Connection | removable coded terminals, Power Rail |
Mass | 130 g |
Mounting | DIN mounting rail |
Classifications
System | Classcode |
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Details:
VAA-4E-KF-WS
Approvals+Certificates:
VAA-4E-KF-WS
Certificates | File Type | File Size |
US CA UL | LINK | --- |
Associated Products:
VAA-4E-KF-WS
Accessories |
|
|
|
AS-Interface Handheld with accessoryfa |
|
|
|
|
Adapter cable module/hand-held programming devicefa |
|