Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G2 flat module 2 inputs (NPN) and 2 electronic outputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor power supply or outputs |
|
LED PWR | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | switching state (input); 2 LED yellow | |
LED OUT | Switching state (output); 2 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 20 ... 30 V DC PELV (protection class 3 according to VDE 0106/IEC 364-4-41) |
|
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 40 mA (without sensors) / max. 140 mA | |
Protection class | III | |
Input | ||
Number/Type | 2 inputs for 2- or 3-wire sensors (NPN), DC alternative 1 input for 4-wire sensor (NPN), DC |
|
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current loading capacity | ≤ 100 mA (TB ≤ 40 °C), ≤ 75 mA (TB ≤ 60 °C), overload-proof and short-circuit protected |
|
Input current | ≤ 8 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 (Type 2) | |
0 (unattenuated) | ≤ 2 mA | |
1 (attenuated) | ≥ 4 mA | |
Output | ||
Number/Type | 2 Electronic outputs, NPN, overload and short-circuit protected | |
Supply | from external auxiliary voltage UAUX | |
Current | 1 A per output | |
Voltage | ≥ (UAUX - 0.5 V) | |
Programming instructions | ||
Profile | S-B.A.2 | |
IO code | B | |
ID code | A | |
ID1 code | 7 | |
ID2 code | 2 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | Cable piercing method flat cable yellow/flat cable black inputs/outputs: M12 round connector |
|
Material | ||
Housing | PBT | |
Mass | 100 g | |
Mounting | Mounting plate |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 149 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.