Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Printed circuit board module 2 inputs / 1 output |
General specifications | ||
---|---|---|
Node type | Standard node | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 150 mA | |
Protection class | III | |
Input | ||
Number/Type | 2 inputs for NAMUR Sensors | |
Supply | from AS-Interface | |
Voltage | 8 V | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | OFF ≤ 1.2 mA ON ≥ 2.1 mA according to DIN EN 60947-5-6 |
|
Output | ||
Number/Type | 1 electronic output, PNP | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current | max. 100 mA | |
Programming instructions | ||
Profile | S-7.0 | |
IO code | 7 | |
ID code | 0 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP00 (solder pins), IP20 (completely fitted); according to EN 60529 |
|
Connection | Installed printed circuit board grid dimension 2.54 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.