Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
INY360D-F99-B16-V15
General specifications |
Type | Inclination sensor, 2-axis |
Measurement range | 0 ... 360 ° |
Absolute accuracy | ≤ ± 0.5 ° |
Response delay | ≤ 25 ms |
Resolution | ≤ 0.1 ° |
Repeat accuracy | ≤ ± 0.1 ° |
Temperature influence | ≤ 0.027 °/K |
Functional safety related parameters |
MTTFd | 300 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED, green |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | ≤ 50 mA |
Time delay before availability | ≤ 2.5 s |
Interface |
Interface type | CANopen |
Device profile | CiA410, Ver. 1.2 |
Data output code | binary code |
Node ID | 1 ... 127 , programmable |
Transfer rate | 125 kBit/s , 250 kBit/s , 500 kBit/s , 1 MBit/s , programmable |
Termination | external |
Cycle time | ≥ 20 ms |
Compliance with standards and directives |
Standard conformity | |
| Shock and impact resistance | 100 g according to DIN EN 60068-2-27 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, Class 2 Power Source |
E1 Type approval | 10R-04 |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | 5-pin, M12 x 1 connector |
Housing material | PA |
Degree of protection | IP68 / IP69K |
Mass | 240 g |
Factory settings |
Node ID | 1 |
Transfer rate | 250 kBit/s |
Classifications
System | Classcode |
ECLASS 11.0 | 27271101 |
ECLASS 10.0.1 | 27271101 |
ECLASS 9.0 | 27271190 |
ECLASS 8.0 | 27270790 |
ECLASS 5.1 | 27270790 |
ETIM 8.0 | EC003965 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 41114624 |
Details:
INY360D-F99-B16-V15
Product Documentation:
INY360D-F99-B16-V15
Design / Simulation:
INY360D-F99-B16-V15
Approvals:
INY360D-F99-B16-V15
Software:
INY360D-F99-B16-V15
Associated Products:
INY360D-F99-B16-V15
Accessories |
|
|
|
Terminal resistor for DeviceNet, CANopenfa |
|