Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Inclination sensor, 2-axis | |
Measurement range | -15 ... 15 ° | |
Absolute accuracy | ≤ ± 0.2 ° | |
Response delay | ≤ 25 ms | |
Resolution | ≤ 0.01 ° | |
Repeat accuracy | ≤ ± 0.02 ° | |
Temperature influence | ≤ 0.004 °/K | |
Functional safety related parameters | ||
MTTFd | 390 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED, green | |
Teach-in indicator | LED, yellow | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 200 ms | |
Analog output | ||
Output type | 2 voltage outputs 0 ... 10 V (one output for each axis) |
|
Load resistor | ≥ 1 kΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | 100 g according to DIN EN 60068-2-27 | |
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
E1 Type approval | 10R-04 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | 5 m, PUR cable 5 x 0.5 mm2 | |
Housing material | PA | |
Degree of protection | IP68 / IP69K | |
Mass | 240 g | |
Dimensions | ||
Height | 37 mm | |
Width | 45 mm | |
Length | 65 mm | |
Factory settings | ||
Analog output (X) | -15 ° ... 15 ° | |
Analog output (Y) | -15 ° ... 15 ° |
System | Classcode |
---|---|
ECLASS 13.0 | 27271101 |
ECLASS 12.0 | 27271101 |
ECLASS 11.0 | 27271101 |
ECLASS 10.0.1 | 27271101 |
ECLASS 9.0 | 27271190 |
ECLASS 8.0 | 27270790 |
ECLASS 5.1 | 27270790 |
ETIM 9.0 | EC011640 |
ETIM 8.0 | EC003965 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 41114624 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 791 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 62 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
KBA | 10R-06756701 | ALL | 535 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3051A | ALL | 170 KB |