Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
INY050D-F99-2I2E2-V17-Y310918
General specifications |
Type | Inclination sensor, 2-axis |
Measurement range | -25 ... 25 ° |
Absolute accuracy | ≤ ± 0.3 ° |
Response delay | ≤ 25 ms |
Resolution | ≤ 0.04 ° |
Repeat accuracy | ≤ ± 0.08 ° |
Temperature influence | ≤ ± 0.015 °/K |
Functional safety related parameters |
MTTFd | 304 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED, green |
Switching state | 2 yellow LEDs: Switching status (each output) |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | ≤ 25 mA |
Time delay before availability | ≤ 200 ms |
Switching output |
Output type | 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected |
Operating current | ≤ 100 mA |
Voltage drop | ≤ 3 V |
Analog output |
Output type | 2 current outputs 4 ... 20 mA (one output for each axis) |
Load resistor | 0 ... 200 Ω at UB = 10 ... 18 V 0 ... 500 Ω at UB = 18 ... 30 V |
Compliance with standards and directives |
Standard conformity | |
| Shock and impact resistance | 100 g according to DIN EN 60068-2-27 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
CSA approval | cCSAus Listed, General Purpose, Class 2 Power Source |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | 8-pin, M12 x 1 connector |
Housing material | PA |
Degree of protection | IP68 / IP69K |
Mass | 240 g |
Dimensions | |
| Height | 37 mm |
| Width | 45 mm |
| Length | 65 mm |
Factory settings |
Analog output (X) | -25 ° ... 25 ° |
Analog output (Y) | -25 ° ... 25 ° |
Switching output (X) | -25 ° ... 25 ° |
Switching output (Y) | -25 ° ... 25 ° |
Classifications
System | Classcode |
ECLASS 13.0 | 27271101 |
ECLASS 12.0 | 27271101 |
ECLASS 11.0 | 27271101 |
ECLASS 10.0.1 | 27271101 |
ECLASS 9.0 | 27271190 |
ECLASS 8.0 | 27270790 |
ECLASS 5.1 | 27270790 |
ETIM 9.0 | EC011640 |
ETIM 8.0 | EC003965 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 41114624 |
Details:
INY050D-F99-2I2E2-V17-Y310918
Design / Simulation:
INY050D-F99-2I2E2-V17-Y310918
Associated Products:
INY050D-F99-2I2E2-V17-Y310918
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa |
|
|
|
|
Female cordset, M12, 8-pin, shielded, PVC cablefa |
|