Serviceline Industrial Sensors
Serviceline Explosion Protection

Inclination sensor INX360DH-F199-B16-2V15

INX360DH-F199-B16-2V15
  • Sturdy housing
  • High accuracy of ≤ ± 0,15°
  • CANopen interface
  • 1-axis with 360° measuring range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  INX360DH-F199-B16-2V15

General specifications
TypeInclination sensor, 1-axis
Time delay before availability150 ms
Measurement range0 ... 360 °
Absolute accuracy≤ ± 0.15 °
Response delay≤ 25 ms
Resolution≤ 0.01 °
Temperature influence≤ 0.004 °/K
Functional safety related parameters
MTTFd700 a at 40 °C
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Status indicatordual-LED, green/red
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 65 mA at 10 V DC
≤ 60 mA at 24 V DC
Interface
Interface typeCANopen
Device profileDS 410
Node ID1 ... 127 , programmable , factory setting 1 decimal
Transfer rate20 ... 1000 kBit/s , programmable , factory setting 125 kBit/s
Output drivertransceiver according ISO 11898, galvanically isolated by means of photocouplers
Compliance with standards and directives
Standard conformity
Noise immunityEN 61000-6-2
Emitted interferenceEN 61000-6-4
Shock and impact resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type5-pin, M12 x 1 connector , A-coded
5-pin, M12 x 1 socket , A-coded
Housing materialaluminum, corrosion-resistant
Degree of protectionIP68 / IP69
Massapprox. 200 g

Documents: INX360DH-F199-B16-2V15

ManualsLanguageFile TypeFile Size
Manual INX***DH-F199-B16-***/INY***DH-F199-B16-***ENGPDF1699 KB

CAD+CAE: INX360DH-F199-B16-2V15

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS8701 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP2984 KB

Software: INX360DH-F199-B16-2V15

Software ToolsRelease InfoFile TypeFile Size
EDS-File INX*-F199-B16-* (1-axis) / EDS-Datei INX*-F199-B16-* (1-achsig)ZIP2 KB
EDS-File INY*-F199-B16-* (2-axis) / EDS-Datei INY*-F199-B16-* (2-achsig)ZIP2 KB

Associated Products: INX360DH-F199-B16-2V15

Accessories
Y distributor, M12 socket on M12 connector/socketfa

Function: INX360DH-F199-B16-2V15

This inclination sensor has a CANopen interface. With its sturdy housing and its high accuracy, it is ideally suited for applications in the fields of solar, wind or mobile equipment.