Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inclination sensor INY100DH-F199-IE2-V19

INY100DH-F199-IE2-V19
  • Sturdy housing
  • High accuracy of ≤ ± 0,15°
  • Analog output 4 mA ... 20 mA
  • 2-axis with ±50° measuring range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  INY100DH-F199-IE2-V19

General specifications
TypeInclination sensor, 2-axis
Time delay before availability125 ms
Measurement range± 50 °
Absolute accuracy≤ ± 0.15 °
Response delay≤ 100 ms
Resolution≤ 0.01 °
Temperature influence≤ 0.004 °/K
Functional safety related parameters
MTTFd700 a at 40 °C
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 65 mA at 10 V DC
≤ 60 mA at 24 V DC
Analog output
Output typecurrent output 4 ... 20 mA
(one output for each axis)
Load resistor270 Ω at 10 V DC
Compliance with standards and directives
Standard conformity
Noise immunityEN 61000-6-2
Emitted interferenceEN 61000-6-4
Shock and impact resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type8-pin, M12 x 1 connector , A-coded
Housing materialaluminum, corrosion-resistant
Degree of protectionIP68 / IP69
Massapprox. 200 g
Dimensions
Height27 mm
Width81 mm
Length107.9 mm

Classifications

SystemClasscode
ECLASS 13.027271101
ECLASS 12.027271101
ECLASS 11.027271101
ECLASS 10.0.127271101
ECLASS 9.027271190
ECLASS 8.027270790
ECLASS 5.127270790
ETIM 9.0EC011640
ETIM 8.0EC003965
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.141114624

Details: INY100DH-F199-IE2-V19

Function

This inclination sensor has a analog output 4 mA ... 20 mA. With its sturdy housing and its high accuracy, it is ideally suited for applications in the fields of solar, wind or mobile equipment.

Product Documentation: INY100DH-F199-IE2-V19

Language Selection:
ManualsLanguageFile TypeFile Size
Manual INX***DH-F199-IE2-***, INY***DH-F199-IE2-*** with Analog Interface and RS232-Programming InterfaceENGPDF1665 KB

Design / Simulation: INY100DH-F199-IE2-V19

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2127 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: INY100DH-F199-IE2-V19

Accessories
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Cordset M12 socket straight to M12 plug straight A-coded, 8-pin, PUR cable grey, shieldedfa
Adapter cable M12 socket straight A-coded 8-pin to Sub-D-plug 9-pin with DC connection, PVC cable greyfa