Serviceline Industrial Sensors
Serviceline Explosion Protection

Inclination sensor INY160DH-F199-B30-V15

INY160DH-F199-B30-V15
  • Sturdy housing
  • High accuracy of ≤ ± 0,15°
  • Communication via MODBUS RTU
  • 2-axis with ±80° measuring range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  INY160DH-F199-B30-V15

General specifications
TypeInclination sensor, 2-axis
Time delay before availability320 ms
Measurement range± 80 °
Absolute accuracy≤ ± 0.15 ° for measuring range ≤ ± 60°
≤ ± 0.4 ° for measuring range ≥ ± 60°
Response delay≤ 25 ms
Resolution≤ 0.01 °
Temperature influence≤ 0.004 °/K
Functional safety related parameters
MTTFd900 a at 40 °C
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage4.5 ... 30 V DC
No-load supply current≤ 100 mA at 5 V DC
≤ 25 mA at 24 V DC
Interface
Interface typeMODBUS RTU
Transfer rate2.4 ... 115200 kBit/s , programmable in 7 steps , factory setting 19,2 kBit/s
Data formateven parity, 1 start bit, 1 stop bit, 8 data bits
Node ID1 ... 247 , programmable , factory setting 127 decimal
Output driverline driver RS485
Compliance with standards and directives
Standard conformity
Noise immunityEN 61000-6-2
Emitted interferenceEN 61000-6-4
Shock and impact resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type5-pin, M12 x 1 connector , A-coded
Housing materialaluminum, corrosion-resistant
Degree of protectionIP68 / IP69
Massapprox. 200 g

Documents: INY160DH-F199-B30-V15

ManualsLanguageFile TypeFile Size
Manual INX***DH-F199-B30-***/INY***DH-F199-B30-***ENGPDF1760 KB

CAD+CAE: INY160DH-F199-B30-V15

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS5332 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP2094 KB

Software: INY160DH-F199-B30-V15

Software ToolsRelease InfoFile TypeFile Size
EDS-File INX*-F199-B16-* (1-axis) / EDS-Datei INX*-F199-B16-* (1-achsig)ZIP2 KB
EDS-File INY*-F199-B16-* (2-axis) / EDS-Datei INY*-F199-B16-* (2-achsig)ZIP2 KB

Associated Products: INY160DH-F199-B30-V15

Accessories
Y distributor, M12 socket on M12 connector/socketfa

Function: INY160DH-F199-B30-V15

This inclination sensor has a MODBUS RTU interface. With its sturdy housing and its high accuracy, it is ideally suited for applications in the fields of solar, wind or mobile equipment.