Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Temperature sensor 6000-TSEN-01

6000-TSEN-01
  • Remote sensor
  • Suitable for Zone 1 and Division 1 mounting
  • Intrinsically safe when used with the 6000 Series purge system control unit
  • Easy mounting for temperature measurements up to 3 m from the temperature hub

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of 6000-TSEN-01

Product Description
Temperature Sensor for 6000 Series Purge system
Electrical specifications
Connection
Power+ , - , sensors
Rated voltage5.5 V DC
Rated currentmax. 10 mA
Open loop voltage9.6 V
Distance3 m from 6000 control unit
3 m from 6000-TEMP-01
Ambient conditions
Ambient temperature-20 ... 100 °C (-4 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Relative humidity< 95 % non-condensing
Vibration resistance1 g / 58 ... 150 Hz
Impact resistance15 g, 11 ms
Mechanical specifications
Housing materialRyton BR III BL
Degree of protectionIP65
CableGray PVC
Diameter5.03 mm2
Wire gauge22 AWG
Massapprox. 110 g
Dimensions50 mm x 25 mm x 5 mm
Mountingpanel or DIN rail mounting
Data for application in connection with hazardous areas
EU-Type Examination CertificateSIRA 09 ATEX 9337X
International approvals
UL approvalFile no: E184741
cULusFile no: E184741
IECEx approvalIECEx CSA 09.0007X

Documents: 6000-TSEN-01

Technical informationLanguageFile TypeFile Size
The 6000 Series New Firmware & Temperature Hub and Sensors / technische Information (TI)USAPDF2761 KB

Approvals+Certificates: 6000-TSEN-01

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-B066BPDF164 KB
Certificates
ATEX CertificateDEMKO 07 ATEX 0705753XPDF974 KB
IECEx Certificate of ConformityIECEx UL 08.0003XLINK---
PESO (India) CCOEA/P/HQ/MH/104/4757 (P383926)PDF696 KB
UL Hazardous LocationE184741 (RFPW, RFPW7 , RFPZ7)PDF1081 KB
UL Hazardous LocationE184741 (RFPW, RFPW7 , RFPZ7)LINK---
UL Hazardous LocationE184741 (RFPW, RFPW7, RFPZ7)LINK---
Control drawings
Control drawing UL / Control drawing UL   PDF702 KB

Bebco EPS® Purge+Pressurization Technology

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!

Download the Purge+Pressurization Simulation App

Our interactive app gives you a step-by-step programming simulation for your purge and pressurization system. Download the free-of-charge app for iOS or Android devices now …