Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface flat cable |
General specifications | ||
---|---|---|
UL File Number | E130266 | |
Electrical specifications | ||
Nominal voltage | 300 V | |
Current loading capacity | According to DIN VDE 0298 Part 4, Table 6, Column 4 | |
Ambient conditions | ||
Conductor temperature | Operating mode: 90 °C (363 K) Short-circuit: 200 °C (473 K) |
|
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) at standstill, -25 ... 85 °C (-13 ... 185 °F) in motion |
|
Mechanical specifications | ||
Core cross-section | Copper tin-plated, extra-fine wire, class 6 in accordance with DIN VDE 0295 cross-section 1.5 mm2 |
|
Bending radius | min. permissible bend radii in accordance with DIN VDE 0298 Part 3, Table 2 Bending stress only permitted on the wide side of the cable |
|
Tension loading | max. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3 | |
Material | Thermoplastic Elastomer (TPE) | |
Core insulation | Thermoplastic Elastomer (TPE) | |
Cable | UL-Style 2103 | |
Color | black (Similar to RAL 9005) | |
Drag chain suitability | ||
Drag chain cycles | min. 10000000 | |
Motion velocity | max. 4 m/s | |
Traverse distance | 10 m | |
Acceleration | max. 4 m/s2 | |
Cable length | 1000 m | |
Flammability | ||
Cable | Flame-retardant as per IEC 60332-1 and UL 758 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL | E130266 | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|