Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VAZ-T1-FK-V1-V4A
Product Description |
Splitter box AS-Interface to 1x M12 round connector(high grade steel V4A) |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 according to EN 60529 |
Connection | AS-Interface flat cable, M12 x 1 connector Pin 1 AS-Interface+, Pin 3 AS-Interface- |
Dimensions | about 50, 20, 30 mm (L, W, H) |
Classifications
System | Classcode |
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Details:
VAZ-T1-FK-V1-V4A
Datasheet:
VAZ-T1-FK-V1-V4A
Documents:
VAZ-T1-FK-V1-V4A