Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
EASY205-ASI
Product Description |
AS-Interface connecting circuit |
Indicators/operating means |
LED POWER | AS-Interface voltage; LED green |
LED COM ERR | communication error / address is 0; LED red |
Electrical specifications |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | ≤ 25 mA |
Connection |
AS-Interface | terminal connection (2 x AS-i+, 2 x AS-i) |
Programming instructions |
IO code | 7 |
ID code | F |
Data bits (function via AS-Interface) | input output |
| D0 | R1 S1 |
| D1 | R2 S2 |
| D2 | R3 S3 |
| D3 | R4 S4 |
Parameter bits (programmable via AS-i) | function |
| P0 | R5 - |
| P1 | R6 - |
| P2 | R7 - |
| P3 | R8 - |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP20 according to EN 60529 |
Mass | 65 g |
Mounting | DIN mounting rail |
Classifications
System | Classcode |
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
Details:
EASY205-ASI
Associated Products:
EASY205-ASI
Accessories |
|
|
|
AS-Interface Handheld with accessoryfa |
|
|
|
|
Adapter cable module/hand-held programming devicefa |
|