Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VAZ-2T1-FK-CLAMP1
Product Description |
Splitter box AS-Interface and auxiliary voltage each to double terminals |
Electrical specifications |
Rated operating voltage | ≤ 35 V PELV ( AS-Interface , UAUX ) |
Rated operating current | ≤ 8 A |
Surge protection | UAUX, Uin: Over voltage category III, safe isolated power supplies (PELV) |
Pulse withstand voltage | 500 V |
Galvanic isolation |
AUX/AS-Interface | safe isolation, Rated insulation voltage 40 V DC |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP20 |
Connection | Connection terminals, max. conductor cross-section flexible/rigid: 0.2 ... 1.5 mm2 (AWG24 ... AWG16) with connector sleeves for flexible ends: 0.25 mm ... 0.75 mm2 stripped insulation length 10 mm AS-Interface flat cable: Insulation penetration technology |
Material | |
| Housing | PA 66-GF25 Ultramid |
Mass | 20 g |
Tightening torque, fastening screws | 1.65 Nm |
Classifications
System | Classcode |
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Details:
VAZ-2T1-FK-CLAMP1
Datasheet:
VAZ-2T1-FK-CLAMP1
Documents:
VAZ-2T1-FK-CLAMP1
CAD+CAE:
VAZ-2T1-FK-CLAMP1