Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAZ-RK-P-4TEE-S
Product Description |
AS-Interface four port segment protector with built in switch |
General specifications |
Description | AS-Interface four port segment protector with built in switch |
Indicators/operating means |
LED Overload | Led red: Output overloaded or shorted |
LED PWR | LED green: bus power |
Electrical specifications |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | 8 A |
Maximum safe voltage | 35 V |
Interface |
Protocol | AS-Interface |
Output |
Number/Type | 1/protected drop connection for 1 AS-I node and disconnect switch |
Current limit | 240 mA |
Voltage drop | < 1 V |
Short-circuit current | max. 28 mA |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | terminals: trunk in, trunk out and 4 drops |
Classifications
System | Classcode |
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
Details:
VAZ-RK-P-4TEE-S