Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VAZ-FK-R-BK-2,5-1000M
Product Description |
AS-Interface flat cable |
General specifications |
UL File Number | E130266 |
Electrical specifications |
Nominal voltage | 48 V |
Current loading capacity | According to DIN VDE 0298 Part 4, Table 6, Column 4 |
Ambient conditions |
Conductor temperature | Operating mode: 90 °C (363 K) Short-circuit: 200 °C (473 K) |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) at standstill, -25 ... 85 °C (-13 ... 185 °F) in motion |
Mechanical specifications |
Core cross-section | Copper tin-plated, extra-fine wire, class 6 in accordance with DIN VDE 0295 cross-section 2.5 mm2 |
Bending radius | min. permissible bend radii in accordance with DIN VDE 0298 Part 3, Table 2 Bending stress only permitted on the wide side of the cable |
Tension loading | max. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3 |
Material | Thermoplastic Elastomer (TPE) |
| Core insulation | Thermoplastic Elastomer (TPE) |
Cable | |
| Color | black (Similar to RAL 9005) |
Cable length | 1000 m |
Flammability | |
| Cable | Flame-retardant as per IEC 60332-1 and UL 758 (FT-1, VW-1) |
Classifications
System | Classcode |
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VAZ-FK-R-BK-2,5-1000M
Datasheet:
VAZ-FK-R-BK-2,5-1000M
Approvals+Certificates:
VAZ-FK-R-BK-2,5-1000M
Certificates | File Type | File Size |
UL | LINK | --- |
Associated Products:
VAZ-FK-R-BK-2,5-1000M
Accessories |
|
|
|
AS-Interface end seal for flat cablefa |
|