Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VAZ-T1-FK-G10-V1R
Product Description |
Splitter box G10, AS-Interface to M12 |
General specifications |
Construction type | Socket, straight Flat cable terminal AS-Interface |
UL File Number | E223772 "For use in NFPA 79 Applications only" |
Electrical specifications |
Rated operating voltage | ≤ 32 V PELV ( AS-Interface ) |
Rated operating current | ≤ 4 A AS-Interface |
Protection class | III |
Surge protection | overvoltage category III |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529:2000 |
Approvals and certificates |
UL approval | cULus Listed, Type 1 enclosure |
| Maximum permissible ambient temperature | max. 55 °C (max. 131 °F) |
Ambient conditions |
Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP67 IP67 / IP68 / IP69K with flat cable VAZ-FK-S-* |
Connection | Flat cable AS-Interface: cable piercing method Plug connection: M12 x 1 socket (V1) |
Material | |
| Contacts | CuSn / Au |
| Housing | PBT PC |
| Mounting screw | Stainless steel 1.4305 / AISI 303 |
Mass | 45 g |
Tightening torque, fastening screws | 1.65 Nm |
Dimensions | |
| Height | 22 mm |
| Width | 27.7 mm |
| Length | 40.5 mm |
Note | The unused flat cable connector is closed with a seal. |
Classifications
System | Classcode |
ECLASS 13.0 | 27440111 |
ECLASS 12.0 | 27440111 |
ECLASS 11.0 | 27440111 |
ECLASS 10.0.1 | 27440111 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 7.0 | EC003558 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Details:
VAZ-T1-FK-G10-V1R
Datasheet:
VAZ-T1-FK-G10-V1R
Documents:
VAZ-T1-FK-G10-V1R