Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VBP-HH1-V3.0-110V-OEM
Product Description |
AS-Interface Handheld |
General specifications |
AS-Interface specification | V3.0 |
Operating mode | Plug-in charging unit, 120 V AC, included with delivery |
Indicators/operating means |
Display | LC display |
Keyboard | membrane keys, 5 keys black with gray buttons (without logo) |
Electrical specifications |
Operating duration | 8 h or ≥ 250 read/write procedures for fully charged battery |
Power supply | battery mode, please use only battery charger included with delivery to charge (charging time about 14 h) |
Interface |
Interface type | AS-Interface, short-circuit proof and overload-proof, or optical |
Open loop voltage | 28 V |
Load current | 100 mA at 25 V |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 |
Standard conformity |
Degree of protection | EN 60529:2000 |
Electrical safety | Plug-in charging unit UL 1310 |
Emitted interference | EN 61326-1:2013 |
Noise immunity | EN 61326-1:2013 |
Ambient conditions |
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) |
Storage temperature | -20 ... 40 °C (-4 ... 104 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Material | |
| Housing | plastic grey (RAL7035) |
Mass | approx. 610 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
Details:
VBP-HH1-V3.0-110V-OEM
Product Documentation:
VBP-HH1-V3.0-110V-OEM
Associated Products:
VBP-HH1-V3.0-110V-OEM
Accessories |
|
|
|
Adapter cable module/hand-held programming devicefa |
|
|
|
|
T-Splitter M12 plug to M12 plug / M12 socket 4-pin A-codedfa |
|
|
|
|
Adapter cable G10 module/hand-held programming devicefa |
|
|
|
|
Adapter cable G20 module/hand-held programming devicefa |
|