Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
FI-PFH-Y35628
HART signal channels (intrinsically safe) |
HART signal channels | |
| Connection | 26-pin flat cable for analog connections 14-pin flat cable for master-slave connection between KFD2-HMM-16 and KFD0-HMS-16 screw terminals |
Mechanical specifications |
Mass | approx. 250 g |
Dimensions | 70 x 70 x 126 mm (2.8 x 2.8 x 5 inch) |
| Height | 70 mm |
| Width | 70 mm |
| Length | 126 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001598 |
ETIM 8.0 | EC001598 |
ETIM 7.0 | EC001598 |
ETIM 6.0 | EC001598 |
ETIM 5.0 | EC001598 |
UNSPSC 12.1 | 39121008 |
Details:
FI-PFH-Y35628
Product Documentation:
FI-PFH-Y35628
Associated Products:
FI-PFH-Y35628
Matching System Components |
|
|
|
16-channel, 24 V DC supply (Power Rail), HART field device input (revision 5 to 7), Up to 15 KFD0-HMS-16 slave units can be connected, Up to SIL 3 acc. to IEC/EN 61508pa |
|
|
|
|
16-channel, No external power required, HART field device input (revision 5 to 7), Used with HART Multiplexer Master KFD2-HMM-16, Up to SIL 3 acc. to IEC/EN 61508pa |
|
Accessories |
|
|
|
K-System accessory, Connection cable for KF*-HM*-16 to Termination Board, 26-pin ribbon cablepa |
|