Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
FI-DO-Y37023
HART signal channels (intrinsically safe) |
HART signal channels | |
| Load resistor | no |
Galvanic isolation |
HART signal channels | no |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Relative humidity | 5 ... 90 %, non-condensing |
Mechanical specifications |
Core cross section | 2.5 mm2 (16 AWG) |
Connection | field side: screw terminals control side: screw terminals multiplexer connection: 26-pin NFP-26A (Yamaichi) |
Mass | approx. 200 g |
Dimensions | 67 x 50 x 126 mm (2.6 x 1.9 x 5 inch) |
| Height | 67 mm |
| Width | 50 mm |
| Length | 126 mm |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
Certificate | PF 10 CERT 1617 X |
| Marking | II 3G Ex nA II T4 |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242690 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Details:
FI-DO-Y37023
Product Documentation:
FI-DO-Y37023
Design / Simulation:
FI-DO-Y37023
Associated Products:
FI-DO-Y37023
Matching System Components |
|
|
|
16-channel, 24 V DC supply (Power Rail), HART field device input (revision 5 to 7), Up to 15 KFD0-HMS-16 slave units can be connected, Up to SIL 3 acc. to IEC/EN 61508pa |
|
|
|
|
16-channel, No external power required, HART field device input (revision 5 to 7), Used with HART Multiplexer Master KFD2-HMM-16, Up to SIL 3 acc. to IEC/EN 61508pa |
|
Accessories |
|
|
|
K-System accessory, Connection cable for KF*-HM*-16 to Termination Board, 26-pin ribbon cablepa |
|