Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Label Carrier HiALC-HiDTB-SET-150

HiALC-HiDTB-SET-150
  • For HiD Termination Boards
  • 1 piece for 8-position Termination Board
  • 2 pieces for 16-position Termination Board

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiALC-HiDTB-SET-150

Product Description
Label carriers for HiD termination boards
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Massapprox. 70 g
Dimensions39.5 x 45 x 150 mm (1.55 x 1.77 x 5.9 inch)

Associated Products: HiALC-HiDTB-SET-150

Accessory of
System board for Yokogawa ProSafe-RS, For 16-channel AI card SAI143, For 8 modules, Recommended modules: HiD2026 (AI), HiD2030 (AI), 24 V DC supply, Hazardous area: spring terminals, blue, Non-hazardous area: Yokogawa system connector, 40-pinpa