Serviceline Industrial Sensors
Serviceline Explosion Protection

Resistance Thermometer for Cold Junction Compensation H-CJC-SC-8

H-CJC-SC-8
  • For Cold Junction Compensation of HiD2081, HiD2082
  • For H-System Termination Boards
  • For terminal blocks with screw terminals
  • Packaging unit: 8 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  H-CJC-SC-8

General specifications
Typeresistance thermometer (RTD) Cu109
Electrical specifications
Resistor109 Ω
Mechanical specifications
Massapprox. 3 g
Dimensions8.3 x 9.7 x 4.3 mm (0.33 x 0.38 x 0.17 inch)

Associated Products: H-CJC-SC-8

Accessory of
System board for Honeywell Safety Manager, For 16-channel AI card SAI-1620m, For 8 modules, Recommended module: HiD2030 (AI), HiD2082 (Temp.), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pinpa
System board for Honeywell Safety Manager, For 16-channel AI card SAI-1620m, For 16 modules, Recommended modules: HiD2029SK (AI), HiD2081 (Temp.), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pinpa
System board for Honeywell Experion PKS, Series C, For 16-channel cards CC-TAIX01/11 (AI) and CC-TAOX01/11 (AO), For 16 modules, Recommended modules: HiD2029SK (AI), HiD2081 (Temp.), HiD2031 (AO), Recommended system cable: CAB-HON-**-S37C32-MX-01000, 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pinpa
2-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD or potentiometer input, Usable as signal splitter (1 input and 2 outputs), Linearized output 4 mA ... 20 mA, sink/source or 1 V ... 5 V, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
2-channel, 24 V DC supply (bus powered), Field circuit protected by fusepa
1-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD, potentiometer or voltage input, Linearized output 4 mA ... 20 mA, sink/source, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
System board for Honeywell Experion PKS, Series C, For 16-channel cards CC-TAIX01/11 (AI) and CC-TAOX01/11 (AO), For 8 modules, Recommended modules: HiD2030SK (AI), HiD2081 (Temp.), HiD2032 (AO), Recommended system cable: CAB-HON-**-S37C32-MX-01000, 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pinpa

Function: H-CJC-SC-8

The resistance thermometer is suitable for H-System applications.

The wires of the resistance thermometer are bended for usage of terminal blocks with screw terminals on the field side of the Termination Board.

The resistance thermometer is available as an optional accessory.