Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Safety Monitor, 2 integrated safe outputs |
General specifications | ||
---|---|---|
AS-Interface specification | V2.1 | |
Switch-on delay | < 10 s | |
Response delay | < 40 ms | |
UL File Number | E198304 | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 389 a | |
B10d | 2 E+5 | |
Indicators/operating means | ||
LED green | Off: contacts of the safety output (OSSD) open constantly lit: contacts of the safety output (OSSD) closed flashing: delay time running for Stop Category 1 |
|
LED yellow | off: - constantly lit: startup/restart lock active flashing: external test required |
|
LED red | Off: contacts of the safety output (OSSD) closed constantly lit: contacts of the safety output (OSSD) open flashing: error |
|
LED POWER | from: no power supply green, continuous illuminated: AS-Interface power supply available |
|
LED AS-i | from: normal operation red, continuous illuminated: communication error |
|
Electrical specifications | ||
Rated operating voltage | 24 V DC ± 15 % Residual ripple ≤ 15 % 26.5 ... 31.6 V from AS-Interface |
|
Rated operating current | ≤ 200 mA ≤ 45 mA from AS-Interface |
|
Surge protection | overvoltage category III for rated operating voltage 300 V DC acc. to VDE 0110 Part 1 |
|
Interface | ||
Interface type | RS 232, serial | |
Transfer rate | 9600 baud, no parity, 1 start bit, 1 stop bit, 8 data bits | |
Input | ||
Number/Type | 2 opto-coupling inputs (high-active) "Start" and "protection control (EDM)", input currents about 10 mA at 24 V DC | |
Output | ||
Safety output | 2 x 2 potential-free NO contacts, max. contact loading: 1 A DC-13 at 24 V DC, 3 A AC-15 at 230 V AC |
|
Output type | Signal output: PNP transistor output, 200 mA, short-circuit and reverse-polarity-proof |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2006, EN 61000-6-4:2007 | |
Low voltage | ||
Directive 2006/95/EC | EN 60947-5-1:2005 | |
Machinery Directive | ||
Directive 2006/42/EC | EN 954-1:1996, EN 61496:2005, EN 60204-1:2006 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Electrical safety | EN 50178:1998 | |
AS-Interface | EN 62026-2:2013 | |
Functional safety | ISO 13849-1:2008 (up to category 4/PL e), IEC 61508:2000/IEC 62061:2005 (up to SIL3) | |
Standards | NFPA 79:2002 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 (only for use in electrical operating rooms / switch cabinet suitable with minimum protection type IP54) | |
Connection | screw terminals | |
Material | ||
Housing | Polyamide PA 66 , black | |
Mass | 450 g | |
Dimensions | ||
Height | 104.2 mm | |
Width | 45 mm | |
Length | 120 mm | |
Mounting | DIN rail mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27279215 |
ECLASS 5.1 | 27279215 |
ETIM 9.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 5.0 | EC001449 |
UNSPSC 12.1 | 39121535 |
When used in accordance with requirements, the AS-Interface safety monitor makes it possible to operate sensor-controlled personal protection equipment and other safety components up to and including Category 4 in accordance with EN 954-1. If additional sensors of lower categories are connected, the maximum category that can be achieved for the safety path in question is determined by these sensors. For example, laser scanners can be classified to a maximum of Type 3 in accordance with EN 61496-3. If laser scanners are included in the AS-Interface safety circuit, the maximum safety category that can be achieved for the path in question is Category 3. Any safety light curtain of Type 4 connected to the same safety monitor remains unaffected by this. Category 4 is still possible for the safety light curtain.
The safety monitor is also responsible for the compulsory EMERGENCY OFF function of all non-manually controlled machines (Stop Category 0 or 1), dynamic monitoring of the restart function and the protection control function.
Product information | Language | File Type | File Size |
---|---|---|---|
Configuring a Safe Input on AS-Interface Safety at Work | ENG | 258 KB | |
Manuals | |||
Manual VAS-*A*-K12* | ENG | 1417 KB | |
Manual VAZ-SW-SIMON | ENG | 2180 KB | |
Replacing the AS-Interface consortial Safety Monitor | ENG | 3164 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 823 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Declaration of Conformity | 08/205/B2-YMA8000550130-9 | ALL | 206 KB | |
TUV Nord Functional Safety | 88/97/46 | ALL | 232 KB | |
US TUV Rheinland USA Functional Safety | US 72060192 02 | ALL | LINK | --- |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|