Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Safety Monitor, 16 decentralized output circuits |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
Switch-on delay | < 10 s | |
Response delay | < 40 ms | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 200 a | |
B10d | 2 E+7 | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED POWER | voltage ON; LED green | |
LED U AS-i / Fault | Communication error (contacts of output switching element open) Green, permanently lit: AS-Interface power supply present Red, permanently lit: communication error Red flashing: AS-Interface safety slave error |
|
LED ready | off: - constantly lit: startup/restart lock active flashing: external test required |
|
LED Channel | Status of contacts 1/2: Off: contacts of the safety output (OSSD) open constantly lit: contacts of the safety output (OSSD) closed flashing: delay time running for Stop Category 1 |
|
Button | 4 | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | 24 V DC ± 15 % Residual ripple ≤ 15 % 26.5 ... 31.6 V from AS-Interface |
|
Rated operating current | ≤ 200 mA from 24 V DC (AS-i Safe) ≤ 45 mA from AS-Interface |
|
Interface | ||
Interface type | RS 232, serial | |
Transfer rate | 19.2 kbaud, no parity, 1 start bit, 1 stop bit, 8 data bits | |
Interface 2 | ||
Interface type | Chip card slot | |
Input | ||
Number/Type | 2 EDM inputs: Inputs for external device monitoring circuits 1 and 2 (protection control) 2 Start inputs: Output circuits 1 and 2: Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs) |
|
Output | ||
Safety output | 2 x 2 output switch elements: Output circuits 1 and 2 max. contact loading: 3 A DC-13 at 30 V DC, 3 A AC-15 at 30 V AC |
|
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2007 | |
AS-Interface | EN 50295:1999 | |
Degree of protection | EN 60529:2000 | |
Shock and impact resistance | EN 61131-2:2004 | |
Standards | EN 61000-6-2:2005, EN 61000-6-4:2007 EN 954-1:1996 (up to Kategorie 4), IEC 61508:2001 and EN 62061:2005 (up to SIL3) EN 13849:2008 (PL e) |
|
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Material | ||
Housing | Stainless steel | |
Mass | 800 g | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27279215 |
ECLASS 5.1 | 27279215 |
ETIM 9.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 5.0 | EC001449 |
UNSPSC 12.1 | 39121535 |
Product information | Language | File Type | File Size |
---|---|---|---|
Configuring a Safe Input on AS-Interface Safety at Work | ENG | 258 KB | |
Brief Instructions | |||
Installation instructions VAS-2A1L-K31 / Montageanweisung VAS-2A1L-K31 | ALL | 1488 KB | |
Manuals | |||
Manual VAS-2A1L-K31 & VAS-4A16L-K31 | ENG | 5570 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2685 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Diagnostic software - trial version / Diagnose-Software - Testversion | 2013-04 | ZIP | 135082 KB |
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|