Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Safety Monitor, 1 decentralized output circuit |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
Switch-on delay | < 10 s | |
Indicators/operating means | ||
LED AS-i 1 | from: no power supply green, continuous illuminated: AS-Interface power supply available |
|
LED AS-i 2 | from: normal operation red, continuous illuminated: communication error |
|
LED green | Off: contacts of the safety output (OSSD) open constantly lit: contacts of the safety output (OSSD) closed flashing: delay time running for Stop Category 1 |
|
LED yellow | off: - constantly lit: startup/restart lock active flashing: external test required |
|
LED red | Off: contacts of the safety output (OSSD) closed constantly lit: contacts of the safety output (OSSD) open flashing: error |
|
Electrical specifications | ||
Rated operating voltage | 24 V DC ± 15 % Residual ripple ≤ 15 % 18.5 ... 31.6 V from AS-Interface |
|
Rated operating current | ≤ 200 mA ≤ 45 mA from AS-Interface |
|
Surge protection | overvoltage category III for rated operating voltage 300 V DC acc. to VDE 0110 Part 1 |
|
Interface | ||
Interface type | RS 232, serial | |
Transfer rate | 9600 baud, no parity, 1 start bit, 1 stop bit, 8 data bits | |
Input | ||
Number/Type | 2 opto-coupling inputs (high-active) "Start" and "protection control (EDM)", input currents about 10 mA at 24 V DC | |
Output | ||
Safety output | 2 potential-free NO contacts, max. contact loading: 1 A DC-13 at 24 V DC, 3 A AC-15 at 230 V AC |
|
Output type | Signal output: PNP transistor output, 200 mA, short-circuit and reverse-polarity-proof |
|
Response delay | < 50 ms | |
Compliance with standards and directives | ||
Directive conformity | ||
Machinery Directive 2006/42/EC | EN 954-1:1996, EN 61496:2005, EN 60204-1:2006 | |
Low Voltage Directive 2006/95/EC | EN 60947-5-1:2005 | |
EMC Directive 2004/108/EC | EN 61000-6-2:2006, EN 61000-6-4:2007 | |
Standard conformity | ||
AS-Interface | EN 50295:1999 | |
Functional safety | ISO 13849-1:2008 (up to category 4/PL e), IEC 61508:2000/IEC 62061:2005 (up to SIL3) | |
Electrical safety | EN 50178:1998 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 (only for use in electrical operating rooms / switch cabinet suitable with minimum protection type IP54) | |
Connection | screw terminals | |
Material | ||
Housing | Polyamide PA 66 , black | |
Mass | 450 g | |
Mounting | DIN rail mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27279215 |
ECLASS 5.1 | 27279215 |
ETIM 9.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 5.0 | EC001449 |
UNSPSC 12.1 | 39121535 |
Product information | Language | File Type | File Size |
---|---|---|---|
Configuring a Safe Input on AS-Interface Safety at Work | ENG | 258 KB | |
Manuals | |||
Manual VAS-*A*-K12* | ENG | 1417 KB | |
Manual VAZ-SW-SIMON | ENG | 2180 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|