Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface EMERGENCY STOP button |
General specifications | ||
---|---|---|
Node type | Safety-Slave | |
AS-Interface specification | V2.1 | |
Required master specification | ≥ V2.0 | |
UL File Number | E198304 | |
Functional safety related parameters | ||
MTTFd | 200 a | |
B10d | 1 E+5 | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 25 mA | |
Protection class | III | |
Insulation resistance | min. 100 MΩ | |
Input | ||
Number/Type | 2 NC Safety function by positive opening in accordance with IEC/EN 60947-5-1 Reset by pulling |
|
Supply | from AS-Interface | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 62026-2:2013 | |
Degree of protection | EN 60529:2000 | |
Electrical safety | EN 60947-5-5:1997+A1:2005 | |
AS-Interface | EN 62026-2:2013 | |
Functional safety | EN 62061:2005 EN 61508 Parts 1-7:2010 NFPA 79:2007 EN 60204-1:2006 |
|
Programming instructions | ||
Profile | S-0.B.E | |
IO code | 0 | |
ID code | B | |
ID1 code | F | |
ID2 code | E | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) (no freezing) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | 40 ... 85 % , noncondensing | |
Mechanical specifications | ||
Operating force | Push: 32 N Pull: 21 N Turn: 0.27 Nm Minimum for positive opening operation: 60 Nm |
|
Operating distance | for positive opening operation: min. 4 mm maximal: 4.5 mm |
|
Degree of protection | IP65 | |
Connection | Crimp terminal sockets (JST) 1.5 m Connecting cable with crimp on 2 flexible leads supplied with delivery |
|
Installation | Installation in 22 mm hole | |
Mass | 105 g | |
Life span | > 250,000 switching operations |
System | Classcode |
---|---|
ECLASS 13.0 | 27371244 |
ECLASS 12.0 | 27371244 |
ECLASS 11.0 | 27371244 |
ECLASS 10.0.1 | 27371244 |
ECLASS 9.0 | 27371244 |
ECLASS 8.0 | 27371244 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC002034 |
ETIM 8.0 | EC002034 |
ETIM 7.0 | EC002034 |
ETIM 6.0 | EC002034 |
ETIM 5.0 | EC002034 |
UNSPSC 12.1 | 39121533 |
This AS-Interface emergency shutoff button is a two-channel, positively driven contact, allowing the operation of personnel protection systems when used according to specification along with an AS-Interface safety monitor. It occupies one complete address in the AS-Interface strand.
When the safety monitor is properly configured, up to EN 954-1 Category 4 and IEC 61508 SIL 3 can be achieved.
For mounting, this AS-Interface emergency shutoff button can be screwed into the front plate of the machine or the switch panel.
A designation plate and suitable connection cable are included in the scope of delivery.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 330 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3618 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E198304 | ALL | 233 KB | |
Worldwide AS-International Association AS-Interface | 75301 | ALL | 621 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |