Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAZ-IEI1-TAG1-S
Product Description |
RFID actuator for non-contact AS-Interface safety switches |
General specifications |
Detection type | inductive |
UL File Number | E179102 |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 3 |
Performance level (PL) | PL e |
Electrical specifications |
Power supply | inductive over reading head |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-3 |
Standard conformity | |
| Functional safety | DIN EN 954-1, EN ISO 13849-1 (up to PLd) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 / IP69K |
Material | |
| Housing | PPS |
Installation | Active surface facing Read head |
Mass | 20 g |
Dimensions | |
| Width | 25 mm |
| Depth | 12 mm |
| Length | 42 mm |
General information |
Scope of delivery | 1 actuator; 2 safety screws, M4 x 14 |
Classifications
System | Classcode |
ECLASS 13.0 | 27371228 |
ECLASS 12.0 | 27371228 |
ECLASS 11.0 | 27371228 |
ECLASS 10.0.1 | 27371228 |
ECLASS 9.0 | 27371228 |
ECLASS 8.0 | 27371228 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC001028 |
ETIM 8.0 | EC001028 |
ETIM 7.0 | EC001028 |
ETIM 6.0 | EC001028 |
ETIM 5.0 | EC001028 |
UNSPSC 12.1 | 39121533 |
Details:
VAZ-IEI1-TAG1-S
Design / Simulation:
VAZ-IEI1-TAG1-S
Approvals:
VAZ-IEI1-TAG1-S
Certificates | Certificate No. | Language | File Type | File Size |
Canada, USA UL | E179102 | ALL | LINK | --- |
Software:
VAZ-IEI1-TAG1-S