Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAA-1E-IEI3-READER1-S-V31
Product Description |
reading head and control unit non-contact AS-Interface safety switches |
General specifications |
Detection type | inductive |
start-up distance | 12 mm embedabble 9 mm non-flush |
assured start-up distance | 10 mm embedabble 6 mm non-flush |
assured release distance | max. 18 mm embedabble max. 15 mm non-flush |
Node type | Safety-Slave |
AS-Interface specification | V2.1 |
Required gateway specification | ≥ V2.0 |
Hysteresis | < 2 mm |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 3 |
Performance level (PL) | PL e |
PFHd | 3.93 E-10 h |
PFD | 6.89 E-5 |
Electrical specifications |
Rated operating voltage | 18 ... 31.6 V |
Power supply | via AS-Interface network |
Current consumption | ≤ 100 mA |
Output |
Number/Type | Dual color-LED, red/green : device state LED yellow : read state |
Supply | from AS-Interface |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Shock and impact resistance | 30 g, 11 ms, all axes |
Vibration resistance | 1 mm 10 ... 55 Hz |
Mechanical specifications |
Degree of protection | IP65/IP67 |
Connection | M8 connector , 4-pin , A-coded |
Material | |
| Housing | Thermoplastic Hotmelt |
Installation | any position |
Mass | 29 g |
Dimensions | |
| Width | 29.5 mm |
| Depth | 18 mm |
| Length | 40 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272603 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Details:
VAA-1E-IEI3-READER1-S-V31
Product Documentation:
VAA-1E-IEI3-READER1-S-V31
Approvals:
VAA-1E-IEI3-READER1-S-V31
Associated Products:
VAA-1E-IEI3-READER1-S-V31
Matching System Components |
|
|
|
Cordset M8 socket straight to M12 plug straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Cordset M8 socket straight to M12 plug straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Cordset M8 socket straight to M12 plug straight A-coded, 4-pin, PUR cable greyfa |
|