Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

AS-Interface safety module VAA-2E-G4-SN

VAA-2E-G4-SN
  • Two inputs for SN sensors or two mechanical contacts such as EMERGENCY-STOP switch
  • Degree of protection IP67
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cross-circuit detection for mechanical switches

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-2E-G4-SN

Product Description
G4 PG module IP67
safety module with 2 inputs
General specifications
Node typeSafety-Slave
AS-Interface specificationV2.1
Required gateway specification≥ V2.0
UL File NumberE87056
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 2 LED yellow
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 70 mA
Protection classIII
Fault currentmax. 90 mA
Input
Number/Type2 Inputs for SN sensors (category S, EN 60947-5-3; category 3+4, EN 954-1) or for mechanical contacts (category 4, EN 954-1) Inputs for mech. switch, monitored for cross-circuit, cable length < 30 m
Supplyfrom AS-Interface
Current loading capacityinput current limited ≤ 15 mA,
overload and short-circuit resistant
Switching pointSN specification
mech. switch current 10 mA pulsed
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2005, EN 61000-6-4:2007, EN 50295:1999
The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants.
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-4-x, EN 61000-4-5:2005 1kV asymmetric, criterion B, EN 61000-6-4:2007, EN 55011:2009
Emitted interferenceEN 61000-6-4:2001
Insulation coordinationEN 50178:1998
Functional safetyDIN EN 954-1:1996 (by category 4) , IEC 60947-5-3:1999
Degree of protectionEN 60529:2000
Fieldbus standardEN 50295:1999, IEC 62026-2:2006
Electrical safetyIEC 60204-1:2007
Programming instructions
ProfileS-0.B
IO code0
ID codeB
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 dyn. safety code 1 -
D1 dyn. safety code 1 -
D2 dyn. safety code 2 -
D3 dyn. safety code 2 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity< 95 %
Shock and impact resistance10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Mechanical specifications
Degree of protectionIP67
Connectioncable piercing method or terminal compartment
yellow flat cable or standard round cable
inputs: M12 x 1.5 cable gland and cage tension spring terminals
Material
HousingPA 6 GF30
Mass180 g
Dimensions
Height51 mm
Width45 mm
Length102 mm
MountingDIN rail or screw mounting

Classifications

SystemClasscode
ECLASS 13.027272603
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VAA-2E-G4-SN

Product Documentation: VAA-2E-G4-SN

Language Selection:
ManualsLanguageFile TypeFile Size
Instruction Manual VAA-2E-G4-SNENGPDF426 KB

Design / Simulation: VAA-2E-G4-SN

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2960 KB

Approvals: VAA-2E-G4-SN

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
TUV Nord Functional Safety88/97/46ALLPDF232 KB

Associated Products: VAA-2E-G4-SN

Matching System Components

AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface)fa
AS-Interface module mounting base for connection to flat cable (AS-Interface)fa
Accessories

AS-Interface Handheld with accessoryfa
Blind plug M12fa
AS-Interface Product Range

Get to know our full range of AS-Interface products.