Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Evaluation unit for RFID read heads, non-contact safety switches |
General specifications | ||
---|---|---|
Node type | Safety-Slave | |
AS-Interface specification | V2.1 | |
Required master specification | ≥ V2.0 | |
UL File Number | E179102 | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
MTTFd | 330 a | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 flashing: device error |
|
LED PWR | AS-Interface voltage; LED green green: normal operation flashing: Slave address = 0 or device error |
|
LED OUT/ERROR | status-/fault indication; LED yellow/red yellow: all monitored doors shut red: internal device error, external interference, actuator less than 0.5 s in range red in LED STATE continually flashing 3 x : Configuration error |
|
LED STATE | status display; LED green green on LED OUT/ERROR = yellow: all monitored doors shut green on LED OUT/ERROR = out: not all monitored doors shut flashing 15 Hz: self-test flashing 4 Hz: initial operation, ready for teach-in process flashing 1 Hz: teach-in process continuously flashing 3 times: Configuration error |
|
Electrical specifications | ||
Rated operating voltage | 22.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 130 mA | |
Input | ||
Number/Type | 4 safety-related inputs up to 4 read heads, Cable length must not exceed 25 m per input. |
|
Supply | from AS-Interface | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 50295, IEC 62026-2 | |
Standard conformity | ||
Functional safety | DIN EN 954-1 (Cat. 4), EN ISO 13849-1 (to PLe), EN 62061 (SIL 3) | |
Programming instructions | ||
Profile | S-0.B | |
IO code | 0 | |
ID code | B | |
ID1 code | F | |
ID2 code | E | |
Data bits (function via AS-Interface) | Input | |
D0 | dyn. safety code 1 | |
D1 | dyn. safety code 1 | |
D2 | dyn. safety code 2 | |
D3 | dyn. safety code 2 | |
Parameter bits (programmable via AS-i) | function | |
P0 | IN1 | |
P1 | IN2 | |
P2 | IN3 | |
P3 | IN4 | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | cable piercing method flat cable yellow inputs: M12 round connector |
|
Material | ||
Housing | PBT | |
Mass | 120 g | |
Mounting | Mounting plate |
System | Classcode |
---|---|
ECLASS 13.0 | 27272603 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction Manual VAA-4E-IEI1-CONTROL-J-S | ENG | 86 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2343 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | E179102 | ALL | LINK | --- |
Worldwide AS-International Association AS-Interface | 84501 | ALL | 353 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |