Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G10 safety module 2 safety inputs |
General specifications | ||
---|---|---|
Node type | Safety-Slave | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
UL File Number | E223772 "For use in NFPA 79 Applications only" | |
Indicators/operating means | ||
LED FLT | error display; LED red red: communication error or address is 0 |
|
LED AS-i | AS-Interface voltage; green LED green: voltage OK flashing green: address 0 |
|
LED IN | switching state (input); 2 LED yellow | |
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface (PELV) |
|
Rated operating current | ≤ 40 mA | |
Protection class | III | |
Surge protection | overvoltage category III | |
Rated insulation voltage | 32 V | |
Pulse withstand voltage | 0.8 kV | |
Input | ||
Number/Type | 2 safety-related inputs for mechanical contacts, crossed-circuit monitored: 2 single-channel contacts: up to category 2/PL c to ISO 13849-1 or 1 2-channel contact: up to category 4/PL e to ISO 13849-1 |
|
Supply | from AS-Interface | |
Voltage | 20 ... 30 V DC pulsed | |
Current | input current limited ≤ 15 mA, short-circuit protected |
|
Compliance with standards and directives | ||
Directive conformity | ||
Machinery Directive 2006/42/EC | EN ISO 13849-1:2008 + AC:2009 , EN ISO 13849-2:2012 , EN 62061:2005 | |
EMC Directive 2004/108/EC | EN 50295:1999 , EN 61000-6-2:2005 , EN 61000-6-4:2007 | |
Standard conformity | ||
Noise immunity | EN 50295:1999 , IEC 62026-2:2008 , EN 62061:2005 , EN 61000-6-2:2005 | |
Emitted interference | EN 61000-6-4:2007 | |
Functional safety | EN ISO 13849-1:2008 + AC:2009 , EN ISO 13849-2:2012 , EN 62061:2005 | |
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 50295:1999, IEC 62026-2:2008 | |
Electrical safety | IEC 61140:2009 | |
Programming instructions | ||
Profile | S-0.B | |
IO code | 0 | |
ID code | B | |
ID1 code | F | |
ID2 code | 0 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Approvals and certificates | ||
UL approval | cULus Listed, Type 1 enclosure | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Relative humidity | < 95 % | |
Altitude | ≤ 2000 m above MSL | |
Shock and impact resistance | 30 g, 11 ms in 6 spatial directions 3 shocks 10 g, 16 ms in 6 spatial directions 1000 shocks |
|
Vibration resistance | 0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 This protection class is achieved by using the AS-Interface flat cable VAZ-FK-S-YE |
|
Connection | AS-Interface: AS-Interface flat cable Inputs: open conductor ends |
|
Material | ||
Contacts | open conductor ends with connector sleeves | |
Housing | PBT | |
Cable | PUR | |
Mounting screw | Stainless steel 1.4305 / AISI 303 | |
Cable | ||
Sheath diameter | ∅4,3 mm | |
Bending radius | > 5 x cable diameter, fixed > 10 x cable diameter, moving not appropriate for conveyor chains | |
Color | black | |
Cores | 4 x 0.34 mm2 | |
Length | 1 m | |
Mass | 200 g | |
Tightening torque, fastening screws | 1.65 Nm | |
Dimensions | ||
Height | 21.5 mm | |
Width | 27.7 mm | |
Length | 40.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272603 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
The VAA-2E-G10-SAJ- * is an AS-Interface safety module with 2 safety-related inputs. A two-channel mechanical switch or a single channel mechanical switch each can be connected to the two safety-related inputs.
The module is suitable for remote connection of switches in very limited space. The one-piece housing provides a degree of protection of IP67.
The connection to the AS-Interface cable is achieved by means of insulation piercing method of the inserted flat cables. The inputs are connected via open cable ends.
To display the current switching state, there is a LED for each channel mounted on top of the module. A LED indicating the AS-Interface communication and the adress 0 of the module is also available. If a communication error occurs, the outputs are switched off (only at P0 = 1).
The module can be used up to Category 4/PL e according to ISO 13849-1, SIL 3 according to EN 62061. If two single-channel switches are connected, the module can be used up to Category 2/PL c according to ISO 13849-1, SIL 1 according to EN 62061.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - AS-Interface Less is better - G10 Safety - small, smart, and modular | ENG | 1290 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 185 KB | |
Manuals | |||
Manual VAA-2E*-G10-SAJ* | ENG | 1971 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 137 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Ecolab Material Resistance | ECOLAB | ALL | 1096 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|