Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G2 safety module 2 safety-related inputs and 2 conventional electronic outputs |
General specifications | ||
---|---|---|
Node type | Safety-Slave | |
AS-Interface specification | V2.1 | |
Required master specification | ≥ V2.1 | |
UL File Number | E87056 | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
MTTFd | 200 a | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: Output supply overload |
|
LED PWR | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | switching state (input); 2 LED yellow | |
LED OUT | Switching state (output); 2 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 70 mA | |
Protection class | III | |
Input | ||
Number/Type | 2 safety-related inputs for mechanical contacts, cross-circuit monitored: 2 single-channel contacts: up to category 2 in accordance with EN 954-1 or 1, 2-channel contact: up to category 4 in accordance with EN 954-1 Cable length must not exceed 30 m per input. |
|
Supply | from AS-Interface | |
Voltage | 20 ... 30 V DC pulsed | |
Current loading capacity | input current limited ≤ 15 mA, overload and short-circuit resistant |
|
Output | ||
Number/Type | 2 conventional electronic outputs, PNP | |
Supply | from external auxiliary voltage UAUX | |
Voltage | ≥ (UAUX - 0.5 V) | |
Current | 1 A per output | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 61326, EN 50295, EN 61496-1 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2, EN 61000-4-5 1 kV asymmetric, criterion B, EN 61000-6-4 | |
Emitted interference | EN 61000-6-4:2001 | |
Insulation coordination | EN 50178:1998 | |
Functional safety | EN 954-1:1996 (up to category 4), BIA Final Draft "Proposal for a principle to the verification and certification of field busses for transmission of safety related signals" 28.05.2000, IEC 61508 up to SIL3 | |
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 50295:1999, IEC 62026-2:2006 | |
Electrical safety | EN 50178:1998 , IEC 60204-1:2007 | |
Standards | NFPA 79:2002 | |
Programming instructions | ||
Profile | S-7.B | |
IO code | 7 | |
ID code | B | |
ID1 code | F | |
ID2 code | 0 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | Logic operation: P0 = 1 (default settings): The outputs are controlled via AS-Interface. P0 = 0: The outputs are controlled via AS-Interface or the inputs. The corresponding output is activated on opening the contacts of an input. |
|
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Shock and impact resistance | 15 g, 11 ms in 6 spatial directions 3 shocks 10 g, 16 ms in 6 spatial directions 1000 shocks |
|
Vibration resistance | 0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Cable piercing method flat cable yellow/flat cable black inputs/outputs: M12 round connector |
|
Material | ||
Housing | PBT | |
Mass | 100 g | |
Mounting | Mounting plate |
System | Classcode |
---|---|
ECLASS 13.0 | 27272603 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Instruction Manual VAA-2E2A-G2-S/EA2 | ENG | 1070 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 149 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
AS-Interface | 55601 | ALL | 230 KB | |
TUV Rheinland Functional Safety | 968/EZ 151.01/03 | ALL | 38 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|