Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
Z879.H
General specifications |
Type | DC version, negative polarity |
Electrical specifications |
Nominal resistance | 240 Ω |
Series resistance | max. 250 Ω |
Fuse rating | 80 mA |
Hazardous area connection |
Connection | terminals 1, 2; 3, 4 |
Safe area connection |
Connection | terminals 5, 6; 7, 8 |
Rated voltage | 28 V |
Supply voltage | max. 28 V |
Working voltage | 26.5 V at 10 µA |
Conformity |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) |
Relative humidity | max. 75 % , without condensation |
Mechanical specifications |
Degree of protection | IP20 |
Connection | self-opening connection terminals, max. core cross section 2 x 2.5 mm2 |
Mass | approx. 150 g |
Dimensions | 12.5 x 115 x 110 mm (0.5 x 4.5 x 4.3 inch) |
| Height | 115 mm |
| Width | 12.5 mm |
| Length | 110 mm |
Construction type | modular terminal housing , see system description |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 01 ATEX 7005 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [EEx ia] IIC (-20 °C ≤ Tamb ≤ 60 °C) |
| Voltage | 28 V |
| Current | 119 mA |
| Power | 830 mW |
Supply | |
| Maximum safe voltage | 250 V |
Series resistance | min. 235 Ω |
Certificate | TÜV 99 ATEX 1484 X , observe statement of conformity |
| Marking | II 3G EEx nA II T4 X |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020, EN 50021 |
International approvals |
FM approval | |
| Control drawing | 116-0118 |
UL approval | |
| Control drawing | 116-0139 |
CSA approval | |
| Control drawing | 116-0119 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27211016 |
ECLASS 12.0 | 27211016 |
ECLASS 11.0 | 27211016 |
ECLASS 10.0.1 | 27219001 |
ECLASS 9.0 | 27219001 |
ECLASS 8.0 | 27219001 |
ECLASS 5.1 | 27210702 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC002653 |
UNSPSC 12.1 | 39121018 |
Details:
Z879.H
Product Documentation:
Z879.H
Design / Simulation:
Z879.H