Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | AC version | |
Electrical specifications | ||
Nominal resistance | without back-up fuse 10.2 Ω , with back-up fuse 12.8 Ω | |
Series resistance | without back-up fuse max. 10.8 Ω , with back-up fuse max. 14.1 Ω | |
Fuse rating | internal fuse 160 mA , back-up fuse 125 mA | |
Hazardous area connection | ||
Connection | terminals 13; 23 | |
Safe area connection | ||
Connection | terminals 11; 21 | |
Working voltage | 2 V at 2 µA | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Mechanical specifications | ||
Degree of protection | IP20 (installed on Terminal Base or Termination Board) | |
Connection | wiring via Terminal Base or Termination Board | |
Mass | approx. 70 g | |
Dimensions | 9.7 x 70.4 x 68.2 mm (0.4 x 2.8 x 2.7 inch) | |
Height | 68.2 mm | |
Width | 9.7 mm | |
Length | 70.4 mm | |
Construction type | pluggable housing | |
Mounting | Terminal Base or Termination Board mounting on 35 mm DIN rail acc. to DIN EN 60715 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | TÜV 99 ATEX 1449 X , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1) G [Ex ia] IIC II (1) D [Ex iaD] |
|
Voltage | 5 V | |
Current | 990 mA | |
Power | 1240 mW | |
Supply | ||
Maximum safe voltage | 250 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2012, EN 60079-26:2007 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | Terminal Base for 1 Zener Barrier: SB9101 Termination Board for 6 Zener Barriers: SB9106 Termination Board for 10 Zener Barriers: SB9100 grounding rail for 20 units: SB9220 grounding rail for 10 units: SB9221 grounding rail for 6 units: SB9222 |
System | Classcode |
---|---|
ECLASS 13.0 | 27211016 |
ECLASS 12.0 | 27211016 |
ECLASS 11.0 | 27211016 |
ECLASS 10.0.1 | 27219001 |
ECLASS 9.0 | 27219001 |
ECLASS 8.0 | 27219001 |
ECLASS 5.1 | 27210702 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC002653 |
UNSPSC 12.1 | 39121018 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions Zener Barriers SB-System | ENG | 375 KB |