Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Zener Barrier Z815

Z815
  • 1-channel
  • DC version, negative polarity
  • Working voltage 13 V at 10 µA
  • Series resistance max. 107 Ω
  • Fuse rating 100 mA
  • DIN rail mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Z815

General specifications
TypeDC version, negative polarity
Electrical specifications
Nominal resistance100 Ω
Series resistancemax. 107 Ω
Fuse rating100 mA
Hazardous area connection
Connectionterminals 1, 2
Safe area connection
Connectionterminals 7, 8
Working voltagemax. 13.3 V , 13 V at 10 µA
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humiditymax. 75 % , without condensation
Mechanical specifications
Degree of protectionIP20
Connectionself-opening connection terminals,
max. core cross section 2 x 2.5 mm2
Massapprox. 150 g
Dimensions12.5 x 115 x 110 mm (0.5 x 4.5 x 4.3 inch)
Height115 mm
Width12.5 mm
Length110 mm
Construction typemodular terminal housing , see system description
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 01 ATEX 7005 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2]
Voltage14.7 V
Current150 mA
Power550 mW
Supply
Maximum safe voltage250 V
Series resistancemin. 98 Ω
CertificateTÜV 99 ATEX 1484 X , observe statement of conformity
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc [device in zone 2]
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007, EN 61241-11:2006 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0118
UL approval
Control drawing116-0139
CSA approval
Control drawing116-0119
IECEx approvalIECEx BAS 09.0142
Approved for[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027211016
ECLASS 12.027211016
ECLASS 11.027211016
ECLASS 10.0.127219001
ECLASS 9.027219001
ECLASS 8.027219001
ECLASS 5.127210702
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC002653
UNSPSC 12.139121018

Details: Z815

Product Documentation: Z815

Language Selection:
ManualsLanguageFile TypeFile Size
System ManualENGPDF1203 KB

Design / Simulation: Z815

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP138 KB
CAD 3-D / CAD 3-DALLSTP951 KB
CAE
EPLAN macros Z-System devices (EMA) / EPLAN-Makros Geräte Z-System (EMA)ALLZIP2338 KB

Approvals: Z815

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 09.0142ALLLINK---
China SITIIAS CCC Ex Certificate2020322316002775 (Bintan)ALLPDF21091 KB
Europe Baseefa Group I (M1) ATEX Category (1) GDBAS 01 ATEX 7005ALLPDF8525 KB
India PESO (India) CCOEA/P/HQ/KA/104/6091 (P576843)ALLPDF105 KB
Korea KOSHA09-AV4BO-0228/0229/0230ALLPDF717 KB
SIMTARS IECEx Certificate of ConformityIECEx SIM 06.0012XALLLINK---
USA ULE106378 UL (QUZW)ALLLINK---
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2898ALLPDF818 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF170 KB