Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Data storage | 10 years, EEPROM | |
Programming | keypad-driven menu | |
Indicators/operating means | ||
Type | 7-segment LED display, red | |
Number of digits | 6 | |
Display value | digit height 15 mm | |
Display interval | -99999 ... 999999 | |
Decimal point | freely adjustable | |
Scale factor | 0.0001 ... 9.9999 | |
Reset | manually/external/automatically | |
Electrical specifications | ||
Operating voltage | 115 ... 230 V AC 16 ... 35 V DC |
|
Power consumption | 7.5 VA | |
Input | ||
Counting frequency | 25 kHz (Timer function 1 kHz) | |
Impedance | 4.7 kOhm (positive logic) |
|
Voltage | low: 0 ... 3.5 V DC high: 9 ... 35 V DC |
|
Output | ||
Analog voltage output | -10/0 ... 10 DC | |
Analog current output | 0/4 ... 20 mA | |
Linearity | <0.1 % | |
Sensor supply | 24 V DC, 150 mA | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | 45 ... 90 % (noncondensing) | |
Mechanical specifications | ||
Connection | screw terminals, removable max. core cross-section 0.34 ... 1.5 mm2 (AC max. 2.5 mm2) |
|
Mass | approx. 450 g | |
Dimensions | 96 x 48 x 140 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual TC-6A-V / Handbuch TC-6A-V | ALL | 236 KB |