Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product V15S-TR-CAN/DN-120R
Not available for purchase
Not available for purchase

Terminal resistor ICZ-TR-CAN/DN-V15

ICZ-TR-CAN/DN-V15
  • Immunity to vibration
  • M12 round connection for BUS (A-coded)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICZ-TR-CAN/DN-V15

Product Description
Terminal resistor for DeviceNet, CANopen
Mechanical specifications
ConnectionM12 connector, 5-pin, A-coded for DeviceNet, CANopen
Mass12 g

Classifications

SystemClasscode
ECLASS 13.027260190
ECLASS 12.019070403
ECLASS 11.019070403
ECLASS 10.0.119070403
ECLASS 9.027279090
ECLASS 8.027279290
ECLASS 5.127279201
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: ICZ-TR-CAN/DN-V15

Associated Products: ICZ-TR-CAN/DN-V15

Accessory of

E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa

E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, CANopen interface, Measuring range -15° ... +15°, Increased noise immunity 100 V/mfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CAN bus with SAE J1939 protocolfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, Measuring range -15° ... +15°, CAN bus with SAE J1939 protocolfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, Measuring range -60° ... +60°, CAN bus with SAE J1939 protocolfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, CAN bus with SAE J1939 protocol, Measuring range -85° ... +85°fa
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CAN bus with SAE J1939 protocolfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …