Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Splitter boxes V1-8A-M23

V1-8A-M23
  • Fast, flexible installation/separation
  • Degree of protection IP67

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of V1-8A-M23

Product Description
Splitter box octuple with M23 connector
General specifications
Number of pins4
UL File NumberE191152
Indicators/operating means
LED greensupply voltage each module
Electrical specifications
Operating voltage120 V DC, max. 135 V DC
Operating current≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 4 A per plug-in station,
≤ 12 A total current per separator
Output
Number/Type8
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Ambient conditions
Ambient temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Connection type8 x socket M12 x 1 4-pin
1 x Male connector M23
Degree of protectionIP65/IP67
Material
ContactsCuSn
Contact surfaceNi/Au
HousingPA
SealO-ring: NBR
Massapprox. 134 g
Flammability94 V-0

Approvals+Certificates: V1-8A-M23

CertificatesCertificate No.File TypeFile Size
USA UL ULE191152LINK---

Associated Products: V1-8A-M23

Accessories

Blind plug for M12 socketsfa
Mounting aid for splitter boxes for DIN railfa
plug-in cap M12fa
Female cordset, M23, 12-pin, PUR cablefa
Female cordset, M23, 12-pin, PUR cablefa