Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Splitter boxes V1-8/16A-E2-5M-PUR-V23-G

V1-8/16A-E2-5M-PUR-V23-G
  • LED indicator for module supply and I/O status
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-8/16A-E2-5M-PUR-V23-G

Product Description
8-way passive distributor, with M23 plug
General specifications
Number of pins5
Indicators/operating means
LED greensupply voltage each module
LED yellowI/O status indication
Electrical specifications
Operating voltage24 V DC, max. 30 V DC
Operating current≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 4 A per plug-in station,
≤ 12 A total current per separator
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
FlammabilityUL 94
Ambient conditions
Ambient temperaturehousing: -25 ... 80 °C (-13 ... 176 °F)
cable, flexing: -5 ... 80 °C (23 ... 176 °F)
cable, fixed: -40 ... 90 °C (-40 ... 194 °F)
Mechanical specifications
Connection type8 x socket M12 x 1 5-pin
1 x Male connector M23
Degree of protectionIP65/IP67
ConnectionSignal and energy: M23 male connector, 12-pin
Sensor/actuator: 5-pin, M12 x 1 socket
Material
ContactsCu alloy
Contact surfaceAu
HousingPBT
Threaded bushingsPBT
CablePUR
SealO-ring: NBR
Cableflexible
Sheath diameter∅ 10.5 mm
Colorblack
Cores12 x 0.75 mm2
Length5 m
Flammability94 V-0

Classifications

SystemClasscode
ECLASS 13.027440108
ECLASS 12.027440108
ECLASS 11.027440108
ECLASS 10.0.127440108
ECLASS 9.027440108
ECLASS 8.027279219
ECLASS 5.127279201
ETIM 9.0EC002585
ETIM 8.0EC002585
ETIM 7.0EC002585
ETIM 6.0EC002585
ETIM 5.0EC002585
UNSPSC 12.131261501

Details: V1-8/16A-E2-5M-PUR-V23-G

Associated Products: V1-8/16A-E2-5M-PUR-V23-G

Accessories

Blind plug for M12 socketsfa
Mounting aid for splitter boxes for DIN railfa
plug-in cap M12fa
torque screwdriver (0.6 Nm)fa