Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-SCD2-Ex1.LK
Not available for purchase

SMART Current Driver KFD2-SCD2-Ex1-Y1

KFD2-SCD2-Ex1-Y1
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current output up to 700 Ω load
  • HART I/P and valve positioner
  • Lead breakage monitoring
  • Accuracy 0.05 %
  • Terminal blocks with test sockets
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SCD2-Ex1-Y1

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation0.8 W at 20 mA into 10 V (equivalent to 500 Ω) load
Power consumption1 W at 20 mA
Input
Connection sidecontrol side
Connectionterminals 7-, 8+, (9+)
Voltage dropapprox. 4 V (equivalent to 200 Ω at 20 mA)
Input resistance> 100 kΩ, when wiring resistance in the field > 16 V (equivalent to 800 Ω at 20 mA)
Current4 ... 20 mA limited to approx. 25 mA
Output
Connection sidefield side
Connectionterminals 1+, 2-
Current4 ... 20 mA
Load0 ... 700 Ω
Voltage≥ 14 V at 20 mA
Transfer characteristics
Accuracy0.05 %
Deviation
After calibrationat 20 °C (68 °F): 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes
Influence of ambient temperature1 µA/K
Rise time< 100 µs at bounce from 10 ... 90 %
Galvanic isolation
Input/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLEDs
Control elementsDIP-switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2004
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 00 ATEX 7240
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Output[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Voltage25.2 V
Current93 mA
Power585 mW
Supply
Maximum safe voltage250 V rms (Attention! The rated voltage can be lower.)
Input
Maximum safe voltage250 V rms (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4 [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0173 (cULus)
IECEx approvalIECEx BAS 04.0014
Approved for[Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Documents: KFD2-SCD2-Ex1-Y1

ManualsLanguageFile TypeFile Size
Manual Isolated Barriers K-systemENGPDF760 KB
Manuel pour Barrières Isolées de Système KFRAPDF759 KB
Handbuch Trennbarrieren K-SystemGERPDF745 KB
Manual Isolated Barriers K-systemRUSPDF4107 KB
Instruction manuals
ИнструкцииBULPDF69 KB
Návod k poużitíCZEPDF61 KB
Instruktions manualDANPDF58 KB
Instruction manualENGPDF50 KB
KasutusjuhendESTPDF56 KB
KäyttöohjeFINPDF56 KB
Manuel d'instructionsFRAPDF97 KB
BetriebsanleitungGERPDF62 KB
Οδηγίες χρήσηςGREPDF73 KB
HandleidingHOLPDF72 KB
Instruction manual / BetriebsanleitungHRVPDF70 KB
Használati útmutatóHUNPDF71 KB
Manuale di istruzioniITAPDF93 KB
Lietošanas pamācībaLAVPDF68 KB
Instrukciju vadovasLITPDF68 KB
Instrukcja obsługiPOLPDF72 KB
Manual de instruçõesPORPDF72 KB
Manual de utilizareRONPDF71 KB
Návod na poużitieSLKPDF130 KB
Manual de instruccionesSPAPDF95 KB
ManualSWEPDF66 KB

Approvals+Certificates: KFD2-SCD2-Ex1-Y1

CertificatesCertificate No.File TypeFile Size
Australia Test SafeANZEx 17.3006XPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 04.0014XLINK---
Belarus Pattern ApprovalNr. 11709PDF15640 KB
Canada UL cULE106378 cUL (QUZW7)LINK---
China NEPSIGYJ 16.1231PDF2633 KB
EAC NANIO "CCVE" EAC TP TC 012/2011TC RU C-DE.AA87.B.00210PDF1396 KB
Europe Baseefa II (1) D II (1) G I (M1) ATEXBAS 00 ATEX 7240XPDF3148 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XPDF1999 KB
South Africa MASCMASC MS/17-0861PDF390 KB
Test Safe Ex ec IECEx Certificate of ConformityIECEx TSA 18.0006XLINK---
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20140902 - E106378 RepRef 20011030PDF429 KB
USA ULE106378 UL (QUZW)LINK---
Worldwide Pepperl+Fuchs Functional Safety AssessmentPF15CERT3668PDF97 KB
Control drawings
Control Drawing UL / Control Drawing UL   PDF1092 KB

Associated Products: KFD2-SCD2-Ex1-Y1

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa

Function: KFD2-SCD2-Ex1-Y1

This isolated barrier is used for intrinsic safety applications. It drives SMART I/P converters, electrical valves, and positioners in hazardous areas.

Digital signals are superimposed on the analog values at the field or control side and are transferred bi-directionally.

Current transferred across the DC/DC converter is repeated at terminals 1 and 2.

An open field circuit presents a high input impedance to the control side to allow lead breakage monitoring by control system.

If the loop resistance for the digital communication is too low, an internal resistor of 250 Ω between terminals 8 and 9 is available, which may be used as the HART communication resistor.

Sockets for the connection of a HART communicator are integrated into the terminals of the device.

A unique collective error messaging feature is available when used with the Power Rail system.