Serviceline Industrial Sensors
Serviceline Explosion Protection

Current Driver KFD2-CD-Ex1.32-1

KFD2-CD-Ex1.32-1
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current input 4 mA ... 20 mA
  • Current output 0 mA ... 20 mA
  • Accuracy 0.1 %
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-CD-Ex1.32-1

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 7+, 8-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Rated currentmax. 50 mA
Power dissipation1.4 W
Input
Connection sidecontrol side
Connectionterminals 9+, 10-, 11+
Voltage dropapprox. 4 V at 20 mA
Input current≤ 100 µA up to 50 °C (122 °F) at 10 V
Limitmax. 40 mA
Transmission range4 ... 20 mA
Output
Connection sidefield side
Connectionterminals 1+, 2-
Voltage17 V at 20 mA
Current0 ... 20 mA
Loadmax. 850 Ω
Transfer characteristics
Accuracy0.1 %
Deviation
After calibration≤ ± 0.1 % incl. non-linearity and hysteresis at 20 °C (68 °F)
Influence of ambient temperature≤ ± 0.01 %/K
Rise time< 10 ms
Galvanic isolation
Input/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 02 ATEX 7203 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0440
UL approval
Control drawing116-0441 (cULus)
IECEx approval
IECEx certificateIECEx BAS 05.0041X
IECEx CML 19.0051X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Documents: KFD2-CD-Ex1.32-1

ManualsLanguageFile TypeFile Size
Manual Isolated Barriers K-systemENGPDF760 KB
Manuel pour Barrières Isolées de Système KFRAPDF759 KB
Handbuch Trennbarrieren K-SystemGERPDF745 KB
Manual Isolated Barriers K-systemRUSPDF4107 KB
Instruction manuals
ИнструкцииBULPDF69 KB
Návod k poużitíCZEPDF61 KB
Instruktions manualDANPDF58 KB
Instruction manualENGPDF50 KB
KasutusjuhendESTPDF56 KB
KäyttöohjeFINPDF56 KB
Manuel d'instructionsFRAPDF97 KB
BetriebsanleitungGERPDF62 KB
Οδηγίες χρήσηςGREPDF73 KB
HandleidingHOLPDF72 KB
Instruction manual / BetriebsanleitungHRVPDF70 KB
Használati útmutatóHUNPDF71 KB
Manuale di istruzioniITAPDF93 KB
Lietošanas pamācībaLAVPDF68 KB
Instrukciju vadovasLITPDF68 KB
Instrukcja obsługiPOLPDF72 KB
Manual de instruçõesPORPDF72 KB
Manual de utilizareRONPDF71 KB
Návod na poużitieSLKPDF130 KB
Manual de instruccionesSPAPDF95 KB
ManualSWEPDF66 KB

Approvals+Certificates: KFD2-CD-Ex1.32-1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0048DPDF405 KB
Certificates
Australia Test SafeANZEx 17.3006XPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 05.0041XLINK---
CML Ex ec IECEx Certificate of ConformityIECEx CML 19.0051XLINK---
Canada UL cULE106378 cUL (QUZW7)LINK---
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe Baseefa II (1) D I (M1) II (1) GBAS 02 ATEX 7203XPDF3195 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XPDF1999 KB
India CCOEA/P/HQ/MH/104/4056(P359936)PDF956 KB
Korea KOSHA11-AV4BO-0062PDF570 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
Russia VNIIMS Pattern ApprovalDE.C.34.004.A No.56757PDF6680 KB
South Africa MASCMASC MS/17-0870PDF253 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20181231 - E106378 RepRef 20181109PDF404 KB
USA FMFM Listed (Approval Guide)LINK---
USA FMFM 17 US 0334XPDF168 KB
USA ULE106378 UL (QUZW)LINK---
Worldwide TUV Rheinland Functional Safety CertificateNo. 968/FSP 1727.00/18PDF615 KB
Control drawings
Control Drawing FM / Control Drawing FM   PDF21 KB
Control Drawing UL / Control Drawing UL   PDF23 KB

Associated Products: KFD2-CD-Ex1.32-1

Accessories

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa

Function: KFD2-CD-Ex1.32-1

This isolated barrier is used for intrinsic safety applications.

The device drives I/P converters, electrical valves, and positioners in the hazardous area.

The device has current input and current output.

A current limit circuit in series to terminal 9 protects the device from damage. The maximum voltage drop at the input is 4 V DC, allowing for the connection of several devices due to the low voltage drop in order to maintain multiple galvanically isolated outputs (signal duplication).

The open circuit voltage is 24 V DC within the allowable supply voltage range at terminals 1 and 2. The maximum load that can be applied is 850 Ω.